Air-cooled Indoor

Air-cooled chillers for indoor installation are the system of choice if there is no suitable floor space outdoors.
The condenser and fans of these chillers are connected to the outside air either directly through a weather-protection grille or by means of a duct system. The advantage of indoor installation is the ability to run a glycol-free liquid cooling system.

CyberCool XT CEI (A)

Chillers for liquid-cooled closed-circuit air conditioning, up to 23 kilowatts, for indoor installation.Product information

CyberCool XT CHI (A)

Chillers for liquid-cooled closed-circuit air conditioning, up to 144 kilowatts, for indoor installation.Product information

CyberCool XT CFI (A)

Chillers for liquid-cooled closed-circuit air conditioning, up to 257 kilowatts, for indoor installation.Product information