Free-Air – Free cooling for base stations
Wherever shelters and switch cabinets already have conventional comfort air conditioning, the addition of a Free-Air cooling unit makes a huge difference to operating costs.
The system module takes over the control of the existing comfort A/C units and adds economical direct free cooling to the energy-intensive compressor cooling function. Whenever the ambient temperature allows, Free-Air is activated and the comfort A/C units are switched off.
Free-Air has been thoroughly tested, is simple to install, ready for operation immediately and easy to maintain.
Technical specification
| Model | Cooling capacity (in kW) | Dimensions (WxHxD in mm) | Voltage (in V) |
|---|---|---|---|
| FCB350R2 | 3.5 | 640x600x600 | 48 (DC) |
| FCB600R2 | 6.0 | 640x600x600 | 48 (DC) |