Tel-Air 2 – Air conditioner for internal mounting
With a cooling capacity of up to 12.5 kilowatts, the precision Tel-Air 2 air-conditioning system keeps the base stations of mobile phone networks cool around the clock, 365 days a year.
The system’s vertical indoor mounting position protects it from vandalism and insulates the running noise. With optional Free Cooling (FC) with outside air, Tel-Air 2 provides especially energy-efficient air conditioning.
Thoroughly tested and factory-filled with refrigerant, Tel-Air 2 is simple to install, ready for operation immediately and easy to maintain. Tel-Air 2 units are available with microprocessor control and remote monitoring capability, or as a thermostatically controlled version.
Technical specification
| Model | Total/sensitive cooling capacity (in kW) | Dimensions (WxHxD in mm) | Nominal voltage (in V) |
|---|---|---|---|
| Upflow units | |||
| TLU40 | 4.4/4.0 | 600x1,990x650 | 400 |
| TLU60 | 5.4/5.4 | 600x1,990x650 | 400 |
| TLU80 | 7.4/7.4 | 900x1,990x700 | 400 |
| TLU90 | 8.4/8.4 | 900x1,990x700 | 400 |
| TLUA2 | 10.0/10.0 | 900x1,990x700 | 400 |
| TLUA4 | 11.3/11.3 | 900x1,990x700 | 400 |
| Displacement and Downflow units | |||
| TLF/TLD40 | 4.5/4.5 | 600x1,990x650 | 400 |
| TLF/TLD60 | 6.0/6.0 | 600x1,990x650 | 400 |
| TLF/TLD80 | 8.3/8.3 | 900x1,990x700 | 400 |
| TLF/TLD90 | 9.2/9.2 | 900x1,990x700 | 400 |
| TLF/TLDA2 | 11.0/11.0 | 900x1,990x700 | 400 |
| TLF/TLDA4 | 12.5/12.5 | 900x1,990x700 | 400 |