Wall-Air – Air conditioner for external mounting
With a cooling capacity of up to 20.8 kilowatts, the precision Wall-Air air-conditioning system keeps the base stations of mobile phone networks cool around the clock, 365 days a year.
It is designed for mounting on an outside wall, leaving room for communications technology when space is at a premium. With optional Free Cooling (FC) with outside air, Wall-Air provides especially energy-efficient air conditioning.
Thoroughly tested and factory-filled with refrigerant, Wall-Air is simple to install, ready for operation immediately and easy to maintain. Wall-Air units are available with microprocessor control and remote monitoring capability, or as a thermostatically controlled version.
Technical specification
| Model | Total/sensitive cooling capacity (in kW) | Dimensions (WxHxD in mm) | Nominal voltage (in V) |
|---|---|---|---|
| 40 | 3.8/3.8 | 880x1500x490 | 400 |
| 50 | 5.2/5.2 | 880x1500x490 | 400 |
| 60 | 6.4/5.7 | 880x1500x490 | 400 |
| 80 | 8.4/7.4 | 960x1725x565 | 400 |
| 90 | 9.3/8.4 | 960x1725x565 | 400 |
| A2 | 11.9/11.9 | 1170x1910x600 | 400 |
| A4 | 14.0/14.0 | 1170x1910x600 | 400 |
| A7 | 16.8/14.7 | 1170x1910x600 | 400 |
B1 |
20.8/19.5 | 1457x2000x735 | 400 |